IESNA:LM-63-2002
[TEST]P1056038
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S575D835-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1254
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
775.6 768.4 764.7 758.3 750.3 740.2 727.2 712 696.1 677.4
657.9 637.7 615.3 591.4 566.9 541.6 514.9 487.4 460.7 432.6
404.4 375.5 346.6 317.7 288.9 259.2 229.6 200 168.3 140.8
111.2 85.9 59.9 36.8 16.6 2.9 0
775.6 777.7 773.4 764.7 752.5 737.3 719.3 698.3 675.9 652.1
625.4 597.9 568.3 538 506.9 475.2 442.7 409.5 376.2 343
309.8 276.6 243.4 210.1 177.6 145.2 115.5 88.1 62.8 42.6
30.3 19.5 10.8 5.8 2.9 1.4 0
775.6 771.2 761.9 747.4 728.6 706.3 680.3 651.4 619.6 585.7
549.6 512 473 434 395 356 317 279.5 243.4 208
174 143 114.8 88.8 69.3 57 45.5 34.7 26 18.8
13.7 10.1 7.2 5.1 2.9 1.4 0
775.6 772 758.3 740.2 716.4 688.2 656.4 620.3 579.9 537.3
493.9 449.9 405.8 362.5 319.9 279.5 241.2 205.1 171.1 139.4
111.9 91.7 76.5 65 52.7 41.9 32.5 25.3 19.5 15.2
11.6 9.4 6.5 4.3 2.9 1.4 0
775.6 773.4 761.9 741.6 714.9 683.9 648.5 608.8 565.4 520.7
473.7 429.7 381.3 339.4 296.8 256.4 218.8 184.1 150.9 122
100.4 83.8 71.5 59.2 47.7 37.6 29.6 23.1 18.8 14.4
10.8 8.7 6.5 4.3 2.9 1.4 0
